Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/2a32d471-02f4-48ed-91f3-df1b101350dd
Home
Categories
Landscaping
Playground
CROOC Activity Tower S Steel
Unavailable in United States
Lekolar
Follow
CROOC Activity Tower S Steel
Activity house with slide, stairs, window and fireman's pole. Stainless steel structure with side panels made of durable HPL plate.
Download
Technical specification
Technical specification
Unique ref.
100318
Product family
Crooc
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2022-01-11
Edition number
1
Height (mm)
2450
Width (mm)
2530
Depth (mm)
2630
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Castle Tower | Playground Equipment | Climbing Tower
Download