Publish your products
CROOC Multiplay XL
CROOC Multiplay XL
    Lekolar

    CROOC Multiplay XL

    Three activity houses with two tube slides, slide, spherical windows, bridge, climbing nets and climbing wall. Stainless steel structure with roofs, side panels and seats made of durable HPL plate.
    Technical specification
    • Unique ref.100328
    • Product familyCrooc
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-30
    • Edition number1
    • Height (mm)3710
    • Width (mm)15300
    • Depth (mm)10840
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit