Set your location and language to prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
lekolar/products/ba2be335-0df1-48e9-9a26-82f8395f0c93
Home
Categories
Landscaping
Playground
SPORT Football Goal 320x210 cm
Lekolar
Follow
SPORT Football Goal 320x210 cm
Massiv and stable football goal made of hot dip galvanized steel. Ideal for schoolyards and public playgrounds.
Download
Technical specification
Technical specification
Unique ref.
110681
Product family
Sport
Product group
Playground
Type
Object (single object)
Date of publishing
2022-01-11
Edition number
1
Height (mm)
2100
Width (mm)
3200
Depth (mm)
960
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/sport/bollsport/sport-fotbollsmal-320x210-cm/
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Lekolar
SPRING Balance/ Coordination system
Download
Lekolar
PARK Bench with backrest Rainbow
Download
Lekolar
ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn
Download
Lekolar
PARK Bin 37 L
Download
Lekolar
SWING ST Birdnest
Download
Lekolar
ROBINIA Sandlåda
Download