Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
lekolar/products/d98e3604-fdf7-439b-aad5-02a1938d55f1
Home
Categories
Landscaping
Playground
SOLO Vattenlek ränna stängd 100x20cm
Lekolar
Follow
SOLO Vattenlek ränna stängd 100x20cm
Download
Technical specification
Technical specification
Unique ref.
110718
Collection set
Solo
Collection
Playground
Type
Object (single object)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
590
Width (mm)
1000
Depth (mm)
200
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/sand-vattenlek/solo-vattenlek-ranna-stangd-100x20-cm/
Related
Related
Material main
Stainless steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Lekolar
SPRING Balance/ Coordination system
Download
Lekolar
PARK Bench with backrest Rainbow
Download
Lekolar
ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn
Download
Lekolar
PARK Bin 37 L
Download
Lekolar
SWING ST Birdnest
Download
Lekolar
ROBINIA Sandlåda
Download