Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
lekolar/products/aba822b0-435e-4dbc-b6ba-c8e481f1d708
Home
Categories
Landscaping
Playground
PARK Bench with backrest Rainbow
Lekolar
Follow
PARK Bench with backrest Rainbow
Steel construction. Seats/backrests made of HDPE (Multicolored) or HPL.
Download
Technical specification
Technical specification
Unique ref.
110854
Collection set
Park
Collection
Playground
Type
Object (single object)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
790
Width (mm)
1600
Depth (mm)
430
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/utemobler/sittmobler/park-bank-med-ryggstod-regnbage/
Related
Related
Material main
High-density polyethylene (HDPE)
Material secondary
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Lekolar
SPRING Balance/ Coordination system
Download
Lekolar
ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn
Download
Lekolar
PARK Bin 37 L
Download
Lekolar
SWING ST Birdnest
Download
Lekolar
ROBINIA Sandlåda
Download
Lekolar
CLIMBOO Hill climber
Download