Publish your products
PARK Bin 17 L Frog 2
PARK Bin 17 L Frog 2
    Lekolar

    PARK Bin 17 L Frog 2

    Steel construction. Colorful elements made of HDPE. 

    Technical specification
    • Unique ref.110867
    • Product familyPark
    • Product groupPlayground
    • TypeObject (single object)
    • Date of publishing2021-11-30
    • Edition number1
    • Height (mm)780
    Related
    • Material mainGalvanized steel
    • Material secondaryHigh-density polyethylene (HDPE)
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit