Publish your products
PARK WD Gate
Lekolar

PARK WD Gate

Construction made of laminated, impregnated and double coated pine wood. Metal anchors made of hot dip galvanized steel. Colorful elements made of HDPE. 

Technical specification
  • Unique ref.110870
  • Product familyPark
  • Product groupPlayground
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (mm)750
  • Width (mm)1200
Related
  • Material mainPine
  • Material secondaryHigh-density polyethylene (HDPE)
Classification
  • BIMobject CategoryLandscaping - Playground

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit