Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/ca503345-6de6-4005-8dfb-486176e300e8
Home
Categories
Landscaping
Playground
WOODEN WD Multiplay M with HPL-platforms
Unavailable in United States
Lekolar
Follow
WOODEN WD Multiplay M with HPL-platforms
Four Activity Towers with two slides, bridges and climbing wall. Construction made of pine wood and side panels made of HDPE (Multicolored) or HPL.
Download
Technical specification
Technical specification
Unique ref.
117308
Product family
Wooden
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
3670
Width (mm)
5650
Depth (mm)
4240
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/klatterlek/wooden-wd-multilek-m-hpl-plattformar-ytmontering/
Related
Related
Material main
Pine
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Jumping Disc | Playground Equipment | Round Spring Platforms
Download