Publish your products
MINISWEET Combi play XL, galvanized
Lekolar

MINISWEET Combi play XL, galvanized

Two activity towers, two slides, educational panels, fireman's pole and tube passages. Steel construction with Roof and side panels made of HPL.
Technical specification
  • Unique ref.117318
  • Product familyMinisweet
  • Product groupPlayground
  • TypeAssembly (multiple objects)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (mm)2450
  • Width (mm)3310
  • Depth (mm)3460
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Playground

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit