Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/35724257-f7b4-4065-bc75-abfa13b85533
Home
Categories
Landscaping
Playground
STEEL+ Kombinationslek S tillgänglighetsanpassad
Unavailable in United States
Lekolar
Follow
STEEL+ Kombinationslek S tillgänglighetsanpassad
Download
Technical specification
Technical specification
Unique ref.
119038
Product family
Steel Plus
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
2310
Width (mm)
6370
Depth (mm)
5210
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/kombinationslek/steel-kombinationslek-s-tillganglighetsanpassad/
Related
Related
Material main
Steel
Material secondary
High-density polyethylene (HDPE)
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Castle Tower | Playground Equipment | Climbing Tower
Download