Set your location and language to prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
lekolar/products/a8ea352b-fe9e-4757-b73d-d331194dc0cd
Home
Categories
Landscaping
Playground
WOODEN Pirate Multiplay Large
Lekolar
Follow
WOODEN Pirate Multiplay Large
Multiplay unit with slides, educational panels, bridges, sandbox, climbing wall, spherical windows, tube passages and ladders. Material: impregnated and double coated pine wood, durable anti-slip and waterproof plywood, HDPE/ HPL and steel.
Download
Technical specification
Technical specification
Unique ref.
119041
Product family
Wooden
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
4860
Width (mm)
14610
Depth (mm)
7820
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/aktivitetstorn/wooden-stor-multilek-piratskepp/
Related
Related
Material main
Pine
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Lekolar
SPRING Balance/ Coordination system
Download
Lekolar
PARK Bench with backrest Rainbow
Download
Lekolar
ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn
Download
Lekolar
PARK Bin 37 L
Download
Lekolar
SWING ST Birdnest
Download
Lekolar
ROBINIA Sandlåda
Download