Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/c4daa2ad-5499-4e39-90cd-1a09dbdff849
Home
Categories
Landscaping
Playground
WOODEN Kombinationslek M tillgänglighetsanpassad
Unavailable in United States
Lekolar
Follow
WOODEN Kombinationslek M tillgänglighetsanpassad
Medium multiplay unit with sandbox, educational panels, bridge, spherical window and slide. Material: impregnated and double coated pine wood, durable anti-slip and waterproof plywood, HDPE/ HPL and steel.
Download
Technical specification
Technical specification
Unique ref.
119047
Product family
Wooden
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
2770
Width (mm)
8210
Depth (mm)
8110
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/kombinationslek/wooden-kombinationslek-m-tillganglighetsanpassad/
Related
Related
Material main
Pine
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Castle Tower | Playground Equipment | Climbing Tower
Download