Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/1b9b669a-8d53-48c9-a909-451e865c6969
Home
Categories
Landscaping
Playground
WOODEN Truck
Unavailable in United States
Lekolar
Follow
WOODEN Truck
Truck with slide, educational panels and tube passage. Material: impregnated and double coated pine wood, durable anti-slip and waterproof plywood, HDPE/ HPL and steel.
Download
Technical specification
Technical specification
Unique ref.
119048
Product family
Wooden
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
2600
Width (mm)
3860
Depth (mm)
3360
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/spel-aktivitetspaneler/wooden-temalek-lastbil/
Related
Related
Material main
Pine
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Climbing Structure 16 | Playground Equipment | Climbing Structure
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download