Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/c7f36f0b-797d-4a83-bf30-f4a887befb3c
Home
Categories
Landscaping
Playground
CLIMBOO Climbing wall L, steel
Unavailable in United States
Lekolar
Follow
CLIMBOO Climbing wall L, steel
Download
Technical specification
Technical specification
Unique ref.
119052
Product family
Climboo
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
2410
Width (mm)
4530
Depth (mm)
1870
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/klatterlek/climboo-steel-klattervagg-l/
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download