Publish your products
SOLO Interactive Play Panel Travel
SOLO Interactive Play Panel Travel
SOLO Interactive Play Panel Travel
SOLO Interactive Play Panel Travel
SOLO Interactive Play Panel Travel
    Lekolar

    SOLO Interactive Play Panel Travel

    Technical specification
    • Unique ref.119062
    • Product familySolo
    • Product groupPlayground
    • TypeObject (single object)
    • Date of publishing2021-11-30
    • Edition number1
    • Height (mm)1300
    • Width (mm)840
    • Depth (mm)100
    Related
    • Material mainPine
    • Material secondaryHigh-density polyethylene (HDPE)
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit