Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/d29c2e51-ec0b-470b-9944-730360253afc
Home
Categories
Landscaping
Playground
SOLO Interactive Play Panel Music M
Unavailable in United States
Lekolar
Follow
SOLO Interactive Play Panel Music M
Download
Technical specification
Technical specification
Unique ref.
119068
Product family
Solo
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
2060
Width (mm)
3490
Depth (mm)
1660
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/spel-aktivitetspaneler/solo-steel-interaktiv-musiklekstallning-m/
Related
Related
Material main
Steel
Material secondary
High-density polyethylene (HDPE)
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Climbing Structure 16 | Playground Equipment | Climbing Structure
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download