Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/3348549c-0129-40fa-8b8f-9529030e30f8
Home
Categories
Landscaping
Playground
ROBINIA Activity Tower low
Unavailable in United States
Lekolar
Follow
ROBINIA Activity Tower low
Download
Technical specification
Technical specification
Unique ref.
121498
Product family
Robinia
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
2000
Width (mm)
1860
Depth (mm)
2840
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/naturlek/robinia-lagt-aktivitetstorn/
Related
Related
Material main
Wood
Material secondary
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Jumping Disc | Playground Equipment | Round Spring Platforms
Download