Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/bef62b14-dd4a-4869-a37a-eaa55c466f75
Home
Categories
Landscaping
Playground
Pull up bar
Unavailable in United States
Lekolar
Follow
Pull up bar
Download
Technical specification
Technical specification
Unique ref.
125047
Product family
Fitness
Product group
Sport
Type
Object (single object)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
1990
Width (mm)
1010
Depth (mm)
880
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/sport/fitness/pull-up-bar/
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Wundercovers
Grass or Playground Safety Access Covers
2.9
(
9
)
Download