Publish your products
Rörvik picknickbord kompaktlaminat 140x70 H53 cm
Rörvik picknickbord kompaktlaminat 140x70 H53 cm
Rörvik picknickbord kompaktlaminat 140x70 H53 cm
Rörvik picknickbord kompaktlaminat 140x70 H53 cm
    Lekolar

    Rörvik picknickbord kompaktlaminat 140x70 H53 cm

    Rorvik picnic tables are a series of picnic tables in two different heights and five different lengths and a round options. Steel surfaces on the benches going to get painted in four different colors or only galvanized, the painted steel surfaces are first galvanized. Tabletop of compact laminate in five different colors.
    Specification
    • Rörvik picknickbord är en serie picknickbord i två olika höjder och fem olika längder samt ett runt alternativ. Stålytorna på bänkarna går att få lackerade i fyra olika färger eller enbart varmförzinkat, de lackerade stålytorna är först varmförzinkade. Bordsskiva av kompaktlaminat i fem olika färger.

    Technical specification
    • Unique ref.129469
    • Product familyRörvik
    • Product groupOutdoor Table
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    • Height (mm)530
    • Width (mm)700
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit