Publish your products
Jungle Activity Tower 3260
Jungle Activity Tower 3260
Jungle Activity Tower 3260
Jungle Activity Tower 3260
Jungle Activity Tower 3260
    Lekolar

    Jungle Activity Tower 3260

    Six activity towers with seven slides, educational panels, fireman's pole, bridges, ladders, climbing walls, climbing nets and ropes. See product sheet for material specification and additional information.

    Technical specification
    • Unique ref.134258
    • Product familyJungle
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2022-01-04
    • Edition number1
    • Height (mm)9500
    • Width (mm)20460
    • Depth (mm)19950
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden