Publish your products
Lekolar kök
Lekolar kök
    Lekolar

    Lekolar kök

    A substantial lekkök living up to the pre-school demands. With many different functions hob with 3 burners, oven, moving knobs with clear graduations, opening doors and pull-out plate, sink and good shelf storage in the cabinet. Large bright wooden surfaces that fit into many different environments. High leg simplifies cleaning. Dimensions: B78xD37xH101 cm, height 55 cm to the cooker. Made of strong, coated, FSC certified plywood. Washing up bowl PP. Delivered in two parts that can be easily screwed together. From 2 years.
    Specification
    • Ett rejält lekkök som lever upp till förskolans höga krav. Med många olika funktioner som spishäll med 3 plattor, ugn, rörliga vred med tydliga graderingar, öppningsbara luckor och utdragbar plåt, diskho samt bra hyllförvaring i överskåp. Stora ljusa träytor som passar in i många olika miljöer. Höga ben förenklar städning. Av kraftig, lackerad, FSC-godkänd plywood. Diskbalja av PP. Levereras i 2 delar som enkelt skruvas ihop. Från 2 år.

    Technical specification
    • Unique ref.18301
    • Product familyLekolar
    • Product groupPlay furniture
    • TypeDigital Inventory (Products)
    • Date of publishing2021-04-14
    • Edition number1
    • Height (mm)1010
    • Width (mm)780
    • Depth (mm)370
    Classification
    • BIMobject CategoryFurniture - Other Furniture

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit