Publish your products
Lekolar spis
Lekolar

Lekolar spis

A solid lekspis with different functions hob with 3 plates, oven, movable knob with clear graduations hatch and pull-out plate. High legs that simplifies cleaning. Made of strong, coated, FSC certified plywood. Supplied fully assembled. Dimensions: 40x37x55 cm. & Nbsp; From 2 years.
Specification
  • En rejäl lekspis med olika funktioner som spishäll med 3 plattor, ugn, rörliga vred med tydliga graderingar, öppningsbar lucka och utdragbar plåt. Höga ben som förenklar städning. Av kraftig, lackerad, FSC-godkänd plywood. Levereras färdigmonterad. Från 2 år.

Technical specification
  • Unique ref.18302
  • Product familyLekolar
  • Product groupPlay furniture
  • TypeObject (single object)
  • Date of publishing2021-04-14
  • Edition number1
  • Height (mm)550
  • Width (mm)490
  • Depth (mm)370
Classification
  • BIMobject CategoryFurniture - Other Furniture

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit