Publish your products
Sofa Tor 3-seat blue
Lekolar

Sofa Tor 3-seat blue

Dimensions: 200x82 cm. Seat height 44 cm. Seat depth 53 cm. Available in blue, gray and red. Fabric with durability 50,000 turns Martindale. Cold foam cushions, with nozag bottom. Legs in black painted birch. Detachable fabric in polyester which is washed at 30 ° C.
Technical specification
  • Unique ref.32541
  • Product familyTor
  • Product groupSofa
  • Date of publishing2020-12-02
  • Edition number1
  • Width (mm)2000
  • Depth (mm)820
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit