Publish your products
Rörvik picknickbord furu 233x70 H72 cm
Lekolar

Rörvik picknickbord furu 233x70 H72 cm

Large and stable with fixed benches. Supplied unassembled. Dimensions: L: 233.5 cm, and its height 44 cm. Table top width of 70.8 cm. Hot-dip galvanized chassis. Tabletop and benches in oiled pine. We recommend treatment with water-based wood oil before use outdoors. Repeat the treatment if necessary.
Specification
  • Stort och stabilt med fasta bänkar. Levereras omonterat. Mått: L: 233,5 cm, sitthöjd 44 cm. Bordsskivans bredd 70,8 cm. Varmförzinkat underrede. Bordsskiva och bänkar i oljad furu. Vi rekommenderar behandling med vattenbaserad träolja innan användning utomhus. Upprepa behandlingen vid behov.

Technical specification
  • Unique ref.34439
  • Product familyRörvik
  • Product groupOutdoor Table
  • TypeObject (single object)
  • Date of publishing2021-05-24
  • Edition number1
  • Height (mm)720
  • Width (mm)708
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit