Publish your products
Wille Hooks to clothes pole
Lekolar

Wille Hooks to clothes pole

With Wille rail system with wall rails and stand-alone modules, you can finally give large and small environments awaited feature, structure and aesthetics. Everything from the whole decor of the large media library, a small smart shoe shelf under the stairs.
Technical specification
  • Unique ref.35296
  • Product familyWille
  • Product groupEntré
  • TypeObject (single object)
  • Date of publishing2018-11-27
  • Edition number1
  • Height (mm)70
  • Width (mm)60
  • Depth (mm)82
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
  • CSI MasterFormat 2014 Code41 53 23
  • CSI MasterFormat 2014 TitleStorage Racks
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit