Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/2c14f806-d95c-404d-8780-75552c82f0b6
Home
Categories
Furniture
Sofas
Sofa London 3-seat incl fabric
Unavailable in United States
Lekolar
Follow
Sofa London 3-seat incl fabric
Dimensions: 197x81x84 cm, seat height 48 and seat depth 58 cm. Cold foam. Nozagbotten. Removable fabric on cushions. Wood details in birch. Upholstered in standard fabric X2.
Download
Technical specification
Technical specification
Unique ref.
35723
Product family
London
Product group
Sofa
Date of publishing
2020-12-02
Edition number
1
Height (mm)
840
Width (mm)
1970
Depth (mm)
810
Links
Links
Product url
https://www.lekolar.se/sortiment/larsituationer/forskola/berattande/soffa-london-3-sits-inkl-tyg/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
171
)
Download
COR Sitzmöbel
Elm Sofa
4.6
(
31
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download