Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/68eac867-0de6-4187-8649-e981a7d86f5d
Home
Categories
Furniture
Sofas
Sofa Fred 2-seat
Unavailable in United States
Lekolar
Follow
Sofa Fred 2-seat
Dimensions: L165xW75xH75, seat depth 55 cm, seat height 47 cm. 12 cm high legs. Cold foam cushions. Removable fabric on seat cushion. Upholstered in polyester fabric.
Download
Technical specification
Technical specification
Unique ref.
36636
Product family
Fred
Product group
Sofa
Date of publishing
2020-12-02
Edition number
1
Height (mm)
750
Width (mm)
1650
Depth (mm)
750
Links
Links
Product url
https://www.lekolar.se/sortiment/soffa-fred-2-sits/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
171
)
Download
COR Sitzmöbel
Elm Sofa
4.6
(
31
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download