Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/5e0c2cf6-79cd-4858-a128-d32e95d3f147
Home
Categories
Furniture
Sofas
Corner sofa Tor 2-corner-2 grey
Unavailable in United States
Lekolar
Follow
Corner sofa Tor 2-corner-2 grey
Dimensions: 210 / 210x82 cm. Dimensions: 210x210x82 cm. Seat height 44 cm. Seat depth 53 cm. Cold foam cushions, with nozag bottom. Legs in black painted birch. Detachable fabric in polyester which is washed at 30 ° C.
Download
Technical specification
Technical specification
Unique ref.
36701
Product family
Tor
Product group
Sofa
Date of publishing
2020-12-02
Edition number
1
Width (mm)
2100
Depth (mm)
820
Links
Links
Product url
https://www.lekolar.se/sortiment/mobler-inredning/soffor-fatoljer/forskolesoffor/hornsoffa-tor-2-horn-2-gra/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
170
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download