Publish your products
Sofa Mr Box 2-seat high back incl fabric
Sofa Mr Box 2-seat high back incl fabric
Sofa Mr Box 2-seat high back incl fabric
Sofa Mr Box 2-seat high back incl fabric
    Lekolar

    Sofa Mr Box 2-seat high back incl fabric

    Enclosing and shielding sofa. The high sides and back provide a total separation from the surroundings. Ideal for group meetings, collaboration tasks or free time in a subdued environment. Overall dimensions: W150xH140xD73 cm. Seat height 45 cm. Seat dimensions: W136xD53 cm. Cold foam cushions. Frame upholstered in standard fabric light gray X2. Color choice on the back. Stand RAL 9006.
    Technical specification
    • Unique ref.80517
    • Product familyMr Box
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)1400
    • Width (mm)1500
    • Depth (mm)730
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit