Selecting the location and language will prioritise localised information. Continue
Norden material cabinet 4 glas B100xD47xH210 birch
Lekolar

Norden material cabinet 4 glas B100xD47xH210 birch

Material cabinet with frame in direct laminate. Fronts are available with either direct laminate or laminate. Frames are available in 3 different designs and fronts in 10 different. Furnished with 5 shelves including 3 removable, 2 doors in tempered glass with locking rod and 2 doors in tempered glass with handle, 170 degree opening angle. High pressure laminate on the front makes it an extremely durable finish.
Technical specification
  • Unique ref.80600
  • Collection setNorden
  • CollectionStorage
  • TypeObject (single object)
  • Date of publishing2017-06-01
  • Edition number1
  • Height (mm)2100
  • Width (mm)1000
  • Depth (mm)470
Related
  • Material mainWood
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden