Publish your products
Sofa Platinum Highback 2-seat
Sofa Platinum Highback 2-seat
Sofa Platinum Highback 2-seat
Sofa Platinum Highback 2-seat
    Lekolar

    Sofa Platinum Highback 2-seat

    The high back and the high ends shield and muffle sound effectively. Outlet for electricity included. Upholstered in fabric X2. Choose the color of the back and ends.
    Technical specification
    • Unique ref.81836
    • Product familyPlatinum
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)1500
    • Width (mm)1240
    • Depth (mm)790
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit