Publish your products
Seating module Snake 500 high back
Seating module Snake 500 high back
Seating module Snake 500 high back
Seating module Snake 500 high back
Seating module Snake 500 high back
    Lekolar

    Seating module Snake 500 high back

    Snakes different modules make it easy to furnish for different learning situations. Section with back. Dimensions: Seat height 43 cm. W50xD62xH165 cm. Cold foam. Legs silver lacquered, RAL 9006. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.82377
    • Product familySnake
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)1650
    • Width (mm)500
    • Depth (mm)620
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit