Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/8987fe38-f9a4-47e6-af79-92bd4373e71d
Home
Categories
Furniture
Sofas
Sofa Off 2-seat without back
Unavailable in United States
Lekolar
Follow
Sofa Off 2-seat without back
Sofa with Synergy fabric. Black legs. The sofas in the Off series can be connected to each other; fittings included. Dimensions: L174xD73 cm. Seat height 43 cm. Cold foam cushions
Download
Technical specification
Technical specification
Unique ref.
82400
Product family
Off
Product group
Sofa
Date of publishing
2020-12-02
Edition number
1
Height (mm)
740
Width (mm)
1740
Depth (mm)
730
Links
Links
Product url
https://www.lekolar.se/sortiment/serier/soffor/off/soffa-off-2-sits-utan-rygg/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
171
)
Download
COR Sitzmöbel
Elm Sofa
4.6
(
31
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download