Publish your products
Sofa Off 4-seat back right excl. fabric
Lekolar

Sofa Off 4-seat back right excl. fabric

Sofa without fabric. Black legs. The backrest is located to the right of the seat. The sofas in the Off series can be connected to each other; fittings included. Dimensions: L290xW73xH74 cm. Seat height 43 cm. Cold foam cushions. For fabric, see Upholstery fabrics. Fabric consumption 7.8 m.
Technical specification
  • Unique ref.82417
  • Product familyOff
  • Product groupSofa
  • Date of publishing2020-12-02
  • Edition number1
  • Height (mm)740
  • Width (mm)2900
  • Depth (mm)730
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden

Similar products