Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/c7fb461d-f4c0-4a9c-b334-df73661fe159
Home
Categories
Furniture
Sofas
Sofa Off 4-seat back left
Unavailable in United States
Lekolar
Follow
Sofa Off 4-seat back left
Sofa with Synergy fabric. Black legs. The backrest is located on the left side of the seat. The sofas in the Off series can be connected to each other; fittings included. Dimensions: L290xW73xH74 cm. Seat height 43 cm. Cold foam cushions.
Download
Technical specification
Technical specification
Unique ref.
82418
Product family
Off
Product group
Sofa
Date of publishing
2020-12-02
Edition number
1
Height (mm)
740
Width (mm)
2900
Depth (mm)
730
Links
Links
Product url
https://www.lekolar.se/sortiment/mobler-inredning/soffor-fatoljer/offentliga-miljoer/soffa-off-4-sits-rygg-vanster/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
171
)
Download
COR Sitzmöbel
Elm Sofa
4.6
(
31
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download