Publish your products
SQ 160 LED P
SQ 160 LED P
SQ 160 LED P
SQ 160 LED P
SQ 160 LED P
SQ 160 LED P
    Archived

    SQ 160 LED P

    Specification:
    SQ 160 LED P is a new line of square luminaires. The construction, designed from scratch, introduces new solutions ensuring excellent lighting parameters. The body is made of plastic, therefore it is characterized by low weight. The diffuser provides excellent light transmission. The integrated LED module guarantees low power consumption and all the advantages of modern LED light sources.

    Application:
    Recessed-mounted luminaire with the possibility of flush mounting in modular ceilings and in plasterboard ceilings (using plasterboard recessing kit) is especially recommended for offices, spacious corridors and public spaces.

    Technical parameters:
    • Ingress protection: IP44/20
    • Impact resistance: IK08
    • Nominal power [W]: 17.00 - 21.00
    • Luminous flux [lm]*: 1700 - 2900
    • Colour temperature [K]: 4000; 3000
    • Colour rendering index: >80
    • Energy efficiency class: A+; A
    • Material of the body: ABS
    • Colour of the body: white
    • Diffuser material: PS
    • Diffuser type: MAT; PRM; OPAL;
    • Beam angle [°]: 110; 115; 75
    • Mounting version: recessed
    • Working temperature [°C]: from -20 to +35
    • Dimensions [mm]: 158/158/70
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Specification

    Technical specification
    • Unique ref.sq-160-led-p
    • Product familySQ 160
    • Product groupRECESSED
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    • Height (mm)158
    • Width (mm)158
    • Depth (mm)70
    Related
    • Material mainABS
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)0.27
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted