Publish your products
LTBL/FRENCH Window

LTBL/FRENCH Window

In our coordinated and harmonised range of products, the windows and sliding doors are a perfect match. The sash’s narrow profile increase the flow of light. Concealed hinges and visible fittings in brushed stainless steel add to the solid and elegant design. The stainless steel handles is of a unique Let there be light design.
Specification
  • Wooden french door Exterior aluminum cladding as option. U-value 1,2 standard, down to 0,9 as option. Concealed hinges. Handles of brushed stainless steel, unique Let there be light design. Frame depth: 105mm (115mm aluminum cladding)
Technical specification
  • Unique ref.LTBL-FRENCH
  • Product familyLet There Be Light
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2018-03-21
  • Edition number1
  • Height (mm)2400
  • Width (mm)1000
  • Depth (mm)105
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 14 00
  • CSI MasterFormat 2014 TitleWood Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America Europe Asia
Canada
Denmark
Japan
Finland
Norway
Sweden
United Kingdom