Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lg/products/51afc750-3892-4bdb-b6d1-c95402731b3f
Home
Categories
Electronics
Audio
5.1 Home cinema system BH7240B front
Available in United States
LG
Follow
5.1 Home cinema system BH7240B front
3.6
(5 reviews)
5.1 CH 1200W 3D BLU-RAY™ HOME CINEMA SYSTEM WITH 4 SATELLITE SPEAKERS
Download
Technical specification
Technical specification
Unique ref.
BH7240BFront
Product family
Audio
Product group
Speaker
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
203
Width (mm)
100
Depth (mm)
97
Links
Links
Product url
http://www.lg.com/uk/home-cinema-systems/lg-BH7240B
Product certification
http://www.lg.com/uk/home-cinema-systems/lg-BH7240B
Related
Related
Material main
Plastic
Designed in
United Kingdom
Manufactured in
Japan
Classification
Classification
BIMobject Category
Electronics - Audio
IFC classification
Furnishing Element
UNSPSC name
Audio and visual presentation and composing equipment
UNSPSC code
4511
Similar products
JBL Professional
Control 52 Surface-Mount Satellite Speaker for Subwoofer-Satellite Loudspeaker System
Download
Yamaha Corporation
DM7 Digital Mixing Console
Download
TOA Corporation
Conference series
Download
JBL Professional
STX825 - Dual 15" Two-Way, Bass-Reflex
Download
JBL Professional
Pro SoundBar PSB-1 2.0 Channel Commercial-Grade Soundbar
4.4
(
9
)
Download
Biamp
Desono™ DX-IC8 Two-Way 8-Inch High Output Ceiling Mount Loudspeaker
Download