Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lg/products/162ef375-5573-45fe-a5db-133e17b24dab
Home
Categories
Electronics
Audio
5.1 Home cinema system BH7240B Subwoofer
Available in United States
LG
Follow
5.1 Home cinema system BH7240B Subwoofer
5.1 CH 1200W 3D BLU-RAY™ HOME CINEMA SYSTEM WITH 4 SATELLITE SPEAKERS
Download
Technical specification
Technical specification
Unique ref.
BH7240BSubwoofer
Product family
Audio
Product group
Speaker
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
336
Width (mm)
251
Depth (mm)
310
Links
Links
Product url
http://www.lg.com/uk/home-cinema-systems/lg-BH7240B
Product certification
http://www.lg.com/uk/home-cinema-systems/lg-BH7240B
Related
Related
Material main
Plastic
Designed in
United Kingdom
Manufactured in
Japan
Classification
Classification
BIMobject Category
Electronics - Audio
IFC classification
Furnishing Element
UNSPSC name
Audio and visual presentation and composing equipment
UNSPSC code
4511
Similar products
JBL Professional
Control 52 Surface-Mount Satellite Speaker for Subwoofer-Satellite Loudspeaker System
Download
Yamaha Corporation
DM7 Digital Mixing Console
Download
TOA Corporation
Conference series
Download
JBL Professional
STX825 - Dual 15" Two-Way, Bass-Reflex
Download
JBL Professional
Pro SoundBar PSB-1 2.0 Channel Commercial-Grade Soundbar
4.4
(
9
)
Download
Biamp
Desono™ DX-IC8 Two-Way 8-Inch High Output Ceiling Mount Loudspeaker
Download