We are using cookies to provide our services

By using our services you agree to our use of cookies

Multi V S U3

Unique ref.: U3
Brand: LG ELECTRONICS
Product family: Outdoor unit
Product group: VRF
Width (mm): 950
Height (mm): 1380
Depth (mm): 330
Date of publishing: 2018-07-19
Edition number: 1
Type: Object (single object)
Download (2)
Single outdoor unit of single and triple phase VRF system with a capacity range of 4HP - 5HP - 6HP - 8HP; with nominal capacity cooling, heating [kW]
ARUN050GSS0 - 14kW Cooling, 16kW Heating, 1Ø
ARUN050GSR0 - 14kW Cooling, 16kW Heating, 1Ø - Corrosion resistance
ARUN060GSS0 - 15.5kW Cooling, 18kW Heating, 1Ø
ARUN060GSR0 - 15.5kW Cooling, 18kW Heating, 1Ø - Corrosion resistance
ARUN040LSS0 - 12.1kW Cooling, 12.5kW Heating, 3Ø
ARUN040LSR0 - 12.1kW Cooling, 12.5kW Heating, 3Ø - Corrosion resistance
ARUN050LSS0 - 14kW Cooling, 16kW Heating, 3Ø
ARUN050LSR0 - 14kW Cooling, 16kW Heating, 3Ø - Corrosion resistance
ARUN060LSS0 - 15.5kW Cooling, 18kW Heating, 3Ø
ARUN060LSR0 - 15.5kW Cooling, 18kW Heating, 3Ø - Corrosion resistance
ARUN080LSS0 - 22.4kW Cooling, 24.5kW Heating, 3Ø

Multi V S line-up is a 2 pipe compact and side discharge VRF solution that includes corrosion resistance models for coastline environments where salty air represents a deterring factor. MULTI V S controls refrigerant temperature according to indoor, outdoor and setting temperatures. This optimises energy efficiency by saving up to 13% and maximises indoor comfort level in cooling/heating modes.


Material main: Steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 94

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Cooling Capacity 22.4
Depth 330
Heating Capacity 24.5
Height 1380
Material Steel
Weight 94
Width 950

All BIM objects are real products from real manufacturers confirmed and approved