We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Multi V5 UXA

Unique ref.: UXA
Brand: LG ELECTRONICS
Product family: Outdoor unit
Product group: VRF
Width (mm): 930
Height (mm): 1690
Depth (mm): 760
Date of publishing: 2018-07-19
Edition number: 1
Type: Object (single object)
Download (2)
Outdoor unit, single module component of VRF system with a capacity range of 8HP - 10HP -12HP ; with nominal capacity cooling, heating [kW]
ARUM080LTE5 - 22.4kW Cooling, 25.2kW Heating
ARUM100LTE5 - 28kW Cooling, 31.5kW Heating
ARUM120LTE5 - 33.6kW Cooling, 37.8kW Heating

The MULTI V 5 is equipped with innovative Dual Sensing Control that monitors temperature and humidity levels to efficiently manage cooling and heating. Equipped with LG’s Ultimate Inverter Compressor and boasting a large capacity for outdoor units, the MULTI V 5 is a powerful climate control solution.


Material main: Steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 215

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Cooling Capacity 33.6 BTUh
Depth 760 mm
Heating Capacity 37.8 J
Height 1690 mm
Material Steel
Weight 215 lb
Width 930 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®