We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Multi V 5 UXB

Unique ref.: UXB
Brand: LG ELECTRONICS
Product family: Outdoor unit
Product group: VRF
Width (mm): 1240
Height (mm): 1690
Depth (mm): 760
Date of publishing: 2018-03-05
Edition number: 1
Type: Object (single object)
Download (2)

Outdoor unit, single module component of VRF system with a capacity range of 14HP - 16HP -18HP -20HP - 22HP -24HP - 26HP ;

ARUM140LTE5 - 39.2kW Cooling, 44.1kW Heating 
ARUM160LTE5 - 44.8kW Cooling, 50.0kW Heating
ARUM180LTE5 - 50.4kW Cooling, 56.7kW Heating    
ARUM200LTE5 - 56.0kW Cooling, 63.0kW Heating                                               
ARUM220LTE5 - 61.6kW Cooling, 69.3kW Heating   
ARUM240LTE5 - 67.2kW Cooling, 74.3kW Heating 
ARUM260LTE5 - 72.8kW Cooling, 74.3kW Heating   

The MULTI V 5 is equipped with innovative Dual Sensing Control that monitors temperature and humidity levels to efficiently manage cooling and heating. Equipped with LG’s Ultimate Inverter Compressor and boasting a large capacity for outdoor units, the MULTI V 5 is a powerful climate control solution.


Material main: Steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 760 mm
Height 1690 mm
Material Steel
Maximum Wattage 72.8 W
Width 1240 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved