Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/3eec0eda-1555-4b27-ae70-e2c6043fa527
Home
Categories
Plumbing
Pumps
3LV03 Series, 3HP, Vortex Impeller Sewage Pump
Available in United States
Liberty Pumps
Follow
3LV03 Series, 3HP, Vortex Impeller Sewage Pump
3hp Vortex
3" solids-handling
Horizontal 4" discharge
Download
Technical specification
Technical specification
Unique ref.
libertypumps-3lv03
Product family
Plumbing
Product group
Pumps
Type
Object (single object)
Date of publishing
2019-03-26
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/lep/dom/Products/Solids-Handling/3lv03-series
Installation instructions
https://www.libertypumps.com/Portals/0/Files/LEP/Installation%20Manuals/English/6550000_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/LEP/Engineering%20Specifications/3LV03-Series_TD.pdf
Related
Related
Material main
Cast iron
Material secondary
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
UNSPSC name
Pumps
UNSPSC code
401515
Uniclass 2015 Code
Pr_65_53
Uniclass 2015 Description
Pump products
OmniClass Number
23-27 17 00
OmniClass Title
Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
1100-Series, 30" x 36" Duplex Sewage Ejector System
Download
Patterson Pump Company
End Suction HVAC Pumps, 1200 RPM, 1800 RPM, 3600 RPM
4.3
(
20
)
Download
Liberty Pumps
700-Series, 24" x 36" Pre-Assembled Sewage Ejector System
Download
Wilo USA LLC
Weil Pump - Series 5400 Duplex Booster System
Download
Liberty Pumps
1/2 hp Submersible Effluent/Sump Pump
4.8
(
9
)
Download
Dab Pumps
Evoplus/SAN
Download