Publish your products
FL60-Series, 6/10 hp Mid Range Effluent Pumps

FL60-Series, 6/10 hp Mid Range Effluent Pumps

  • 6/10 hp.
  • 1 1/2" Discharge
  • 3/4" Solids Handling

The FL60-series by Liberty is a mid-range effluent pump designed for STEP systems, mound systems, liquid waste transfer and higher head de-watering applications. Built of heavy cast iron with an epoxy powder coat finish and stainless steel fasteners, the FL60 will provide years of reliable performance.
Technical specification
  • Unique ref.libertypumps-fl60series
  • Product familyPlumbing
  • Product groupSewage and Sludge Pumps
  • TypeObject (single object)
  • Date of publishing2018-05-15
  • Edition number1
  • Height (inches)16.4
  • Width (inches)7
  • Depth (inches)11.2
Related
  • Material mainCast iron
  • Material secondaryCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit