Publish your products
1 hp Submersible Sewage Pump, LE Series

1 hp Submersible Sewage Pump, LE Series

  • 1 hp.
  • 2" or 3" Discharge
  • 2" Solids Handling

Liberty's LE100-series is a 1 hp sewage pump with 2" solids-handling capability. Constructed of heavy cast iron with a tough epoxy powder coat finish and stainless steel fasteners, the LE100 is designed for years of trouble-free performance. Its quick-disconnect power cord allows for easy interchange and is available in 10'and 25' lengths. The LE100 can be ordered in 2" or 3" discharge configurations and a wide range of voltages.
Technical specification
  • Unique ref.libertypumps-le100series
  • Product familyPlumbing
  • Product groupSewage and Sludge Pumps
  • TypeObject (single object)
  • Date of publishing2012-09-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit