Publish your products
1-1/2 hp High Head Sewage Pump, LEH Series

1-1/2 hp High Head Sewage Pump, LEH Series

  • 1.5 hp.
  • 2" or 3" Discharge
  • 2" Solids Handling

The LEH150 by Liberty is a high head 2" solids-handling sewage pump. The LEH150 features Liberty's unique one-piece cast iron body and quick-disconnect cords in 25' standard length. Available in 2" or 3" flanged discharge and a variety of voltages, the LEH150 has a maximum head of 70 feet and is backed by Liberty's 3-year warranty.
Technical specification
  • Unique ref.libertypumps-leh150series
  • Product familyPlumbing
  • Product groupSewage and Sludge Pumps
  • TypeObject (single object)
  • Date of publishing2012-09-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit