Publish your products
LGH02-Series, 2.5HP Submersible High Head Grinder Pump

LGH02-Series, 2.5HP Submersible High Head Grinder Pump

2.5 hp Grinder

  • Patented V-Slice® cutter technology
  • High head model
  • 1-1/4” discharge
  • Stainless steel impeller
  • One-piece uni-body casting
  • Quick-connect power cord
  • External capacitor (requires panel)

Technical specification
  • Unique ref.libertypumps-lgh02
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2018-12-07
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC nameSewage pumps
  • UNSPSC code40151517
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code46 00 00
  • CSI MasterFormat 2014 TitleWater and Wastewater Equipment
  • OmniClass Number23-27 17 13
  • OmniClass TitleCentrifugal Pumps
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit