Publish your products
LSG200-Series, 2 hp Submersible Grinder Pump

LSG200-Series, 2 hp Submersible Grinder Pump

4.4 out of 5 stars4.4(7 reviews)
  • 2 hp.
  • 1 1/4" Discharge

Liberty's LSG200-Series Omnivore® grinder pumps meet the demanding needs of commercial and residential sewage applications where difficult solids-handling ability is crucial. The LSG200-Series features a superior cutting system made of hardened 440 stainless steel-Rockwell C 58, for shearing solids into small particles prior to being passed to the discharge by the impeller under high pressure. Applications include individual or groups of homes, motels, schools, shopping centers, lakefront developments and systems requiring high pressure sewage pumping. Whether you're replacing an existing grinder pump or customizing a new sewage system, the Omnivore® can be packaged within any number of tank sizes. (For a complete system please see the 2448LSG, 2484LSG, D3648, D3672 or consult Liberty for more information on a custom factory assembled system using the Omnivore®.)


Features

The Omnivore® by Liberty is the industry's newest 2 hp grinder pump with new V-Slice® Cutter Technology. This new innovation provides more cuts per revolution for superior shredding performance in demanding sewage applications. The hardened stainless steel cutting system provides in excess of 300,000 cuts per minute and aggressively shreds jeans, shop rags, diapers, sanitary napkins and other difficult solids into a fine slurry. A unique open volute design eliminates the cutwater - improving solids flow and reducing potential jamming of material in the volute. Other features include a one-piece cast iron body, quick-disconnect power cord, stainless steel impeller and dual shaft seals. Capacitors are integral to the pump, eliminating the need for an expensive control panel. Complete pre-assembled grinder systems are available and backed by Liberty's 3 year limited warranty.
Technical specification
  • Unique ref.libertypumps-lsg200seriesomnivore
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2012-09-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit