Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/9a4bb4c6-f6fd-4b4b-b3cb-9033df6c301a
Home
Categories
Plumbing
Pumps
1 hp Duplex Grinder System, ProVore® 680
Available in United States
Liberty Pumps
Follow
1 hp Duplex Grinder System, ProVore® 680
1 hp
2" Discharge
Compact duplex system - designed for residential sewage applications.
Perfect for basement bathroom additions and remodeling projects.
Features:
Compact heavy-duty polyethylene basin and cover. IAPMO listed, passes 10' stack test
46 Gallon capacity
System can be installed above or below floor level
Two-pumps provide secure uninterrupted service
Patented V-Slice® cutter technology shreds difficult solids such as feminine products, rags, towels and wipes that can jam solids-handling pumps
Easy access cover with QuickTree® technology – allows for quick float removal and servicing
System includes PDC duplex controller and alarm
Secure 16 bolt cover – standard on all models
Download
Technical specification
Technical specification
Unique ref.
libertypumps-provore680duplex
Product family
Plumbing
Product group
Sewage and Sludge Pumps
Type
Object (single object)
Date of publishing
2014-07-14
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/wp/dom/Products/Grinder-Pumps-Systems/Duplex-Packages/provore-680
Installation instructions
https://www.libertypumps.com/Portals/0/Files/Install%20Manuals/English/8337000_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/Engineering%20Specifications/English/ProVore380_ProVore680-Series_EN.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
1100-Series, 30" x 36" Duplex Sewage Ejector System
Download
Patterson Pump Company
End Suction HVAC Pumps, 1200 RPM, 1800 RPM, 3600 RPM
4.3
(
20
)
Download
Liberty Pumps
700-Series, 24" x 36" Pre-Assembled Sewage Ejector System
Download
Wilo USA LLC
Weil Pump - Series 5400 Duplex Booster System
Download
Liberty Pumps
1/2 hp Submersible Effluent/Sump Pump
4.8
(
9
)
Download
Dab Pumps
Evoplus/SAN
Download