Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/6947595f-3190-4c51-ac49-700271f1c7fc
Home
Categories
Plumbing
Pumps
XFL70-Series 3/4 hp Explosion-Proof Effluent Pump
Available in United States
Liberty Pumps
Follow
XFL70-Series 3/4 hp Explosion-Proof Effluent Pump
3/4 hp
1-1/2" or 2" Discharge
3/4" Solids Handling
The XFL-series by Liberty are mid-range explosion-proof effluent pumps for hazardous locations. Built of heavy cast iron with an epoxy powder coat finish and stainless steel fasteners, the XFL-Series pumps will provide years of reliable performance.
Download
Technical specification
Technical specification
Unique ref.
libertypumps-xfl70
Product family
Plumbing
Product group
Pumps
Type
Object (single object)
Date of publishing
2016-05-11
Edition number
1
Links
Links
Product url
http://www.libertypumps.com/Product/XFL70
Installation instructions
https://www.libertypumps.com/Portals/0/Files/Install%20Manuals/English/3472000_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/Engineering%20Specifications/English/XFL70-Series_EN.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
1100-Series, 30" x 36" Duplex Sewage Ejector System
Download
Patterson Pump Company
End Suction HVAC Pumps, 1200 RPM, 1800 RPM, 3600 RPM
4.3
(
20
)
Download
Liberty Pumps
700-Series, 24" x 36" Pre-Assembled Sewage Ejector System
Download
Wilo USA LLC
Weil Pump - Series 5400 Duplex Booster System
Download
Liberty Pumps
1/2 hp Submersible Effluent/Sump Pump
4.8
(
9
)
Download
Dab Pumps
Evoplus/SAN
Download